??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Visualização
Formatos
Files
3D
Dimensão
2D

Seleção de modelos em CAD
22593.2510 Support Leg
HELP_VARIABLE
Company
Halder
Description
EH 22593. - Support Legs with female thread
Bill of material
22593.2510 Support Leg
BESTNR
Ref. No.
22593.2510
MAT
Material
Rostfreier Stahl
ROT
°
D1
40 mm
D2
Thread
M10
L1
28 mm
H1
2.0 mm
H2
10 mm
SW1
14 mm
G
Weight
40 g
Embedded user actions